Product Description
- For DOWNWARD-OPENING FLAP DOOR used with piano, butt or drop hinges (SDH-001, SDH-P, P.238)
- When pushed to close, HDS-10S is designed to self close and soft close
- Used in pairs
- Torque Calculation: Torque = Door Height × 1/2 × Door Weight K-Type:60~95 kgf.cm(52~82 lbs. Inch)/ pair M-Type:95~130 kgf.cm(82~112 lbs. Inch)/ pair H-Type:110~160 kgf.cm(95~138 lbs. Inch)/ pair S-Type:140~180 kgf.cm(121~ 156 lbs. Inch)/ pair
Product Specifications
Material
Plastic (ABS)
Finish
Black
Weight of Item (g)
310
Length or Depth of Item when closed (mm)
88
Length or Depth of Item when closed (in)
3.5
Length or Depth of Item when open (mm)
234
Length or Depth of Item when open (in)
9.25
Height of Item (mm)
280
Height of Item (in)
11.0625
Width of Item (mm)
30.5
Width of Item (in)
1.25
Door Min. Torque (kg-cm/pr)
60
Soft Closing
Y
Self-Closing
Y
Open/Lift Assist
Y
Hold Open Catch
N
Adjustable
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 X 15
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files