SLS-ELAN-MR

SOFT-CLOSING LID-STAY - SLS-ELAN-MR

MSRP:
$72.50 USD
(No reviews yet) Write a Review
Quantity:
Product Specifications
Material
Aluminum
Finish
Light Gray
Weight of Item (g)
600
Length or Depth of Item when closed (mm)
217
Length or Depth of Item when closed (in)
8.5625
Length or Depth of Item when open (mm)
385
Length or Depth of Item when open (in)
15.1875
Height of Item (mm)
270
Height of Item (in)
10.6875
Width of Item (mm)
26
Width of Item (in)
1.0625
Max. Door Weight (kg)
10.8 (Single Use, Door Height 12 inch), 21.7 (Pair Use, Door Height 12 inch), 4.6 (Single Use, Door Height 28 inch), 9.3 (Pair Use, Door Height 28 inch)
Min. Door Weight (kg)
8 (Single Use, Door Height 12 inch), 16 (Pair Use, Door Height 12 inch), 3.4 (Single Use, Door Height 28 inch), 6.9 (Pair Use, Door Height 28 inch)
Door Max. Torque (kg-cm)
100
Door Max. Torque (lbs-in)
75
Door Min. Torque (kg-cm)
55
Door Min. Torque (lbs-in)
48
Soft Closing
Y
Self-Closing
N
Open/Lift Assist
Y
Hold Open Catch
N
Adjustable
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 x 35 mm, 3.5 x 15mm, M4x5
Fasteners Type
Self tapping screw,Truss head screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
Yes, REACH 209 compliant as of 10/6/20
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

SOFT-CLOSING LID-STAY - SLS-ELAN-HL

$72.50
SOFT-CLOSING LID-STAY - SLS-ELAN-ML

$72.50
SOFT-CLOSING LID-STAY - SLS-ELAN-HR

$72.50
SOFT-CLOSING LID STAY - HDS-10S-SL/BLK

$34.00
SOFT-CLOSING LID STAY - HDS-10S-SL/WT

$34.00
SOFT-CLOSING LID STAY - HDS-10S-MR/WT

$34.00
SOFT-CLOSING LID STAY - HDS-10S-MR/BLK

$34.00
SOFT-CLOSING LID STAY - HDS-10S-ML/BLK

$34.00
SOFT-CLOSING LID STAY - HDS-10S-KR/WT

$34.00