Product Specifications
Material
Plastic
Finish
White
Weight of Item (g)
147
Length or Depth of Item when closed (mm)
101
Length or Depth of Item when closed (in)
4
Length or Depth of Item when open (mm)
189
Length or Depth of Item when open (in)
7.5
Height of Item (mm)
138
Height of Item (in)
5.4375
Width of Item (mm)
19.5
Width of Item (in)
0.8125
Door Max. Torque (kg-cm)
37.6
Door Max. Torque (lbs-in)
32.6
Door Min. Torque (kg-cm)
16.5
Door Min. Torque (lbs-in)
14.3
Door Max. Torque (kg-cm/pr)
.2
Door Max. Torque (lbs-in/pr)
65.2
Door Min. Torque (kg-cm/pr)
33
Door Min. Torque (lbs-in/pr)
28.6
Soft Closing
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 X 14
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files