Product Description
- • For DOWNWARD OPENING FLAP DOOR used with piano, butt or drop hinges (SDH 001, SDH P,).
- • Short arm type designed for short door applications.
- • SDS C100TV has a catch to hold the lid in closed position.
- • SDS 100TV does not have catch feature. Designed to be used with magnetic catch or touch latch.
- • Non handed.
- • Torque Calculation : Torque = Door Height × 1/2 × Door Weight
Product Specifications
Material
Plastic
Finish
Black
Weight of Item (g)
140
Length or Depth of Item when closed (mm)
101
Length or Depth of Item when closed (in)
4
Length or Depth of Item when open (mm)
184
Length or Depth of Item when open (in)
7.25
Height of Item (mm)
137.5
Height of Item (in)
5.4375
Width of Item (mm)
19.5
Width of Item (in)
0.8125
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 X 14
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
SHVC 223 6/20/22
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files