Product Description
- 3/16" (5mm) spacer for MLC
Product Specifications
Material
Plastic (POM)
Finish
White
Weight of Item (g)
16
Length or Depth of Item when open (mm)
66
Length or Depth of Item when open (in)
2.625
Height of Item (mm)
5
Height of Item (in)
0.25
Width of Item (mm)
45
Width of Item (in)
1.8125
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
Y
Downloadable Files