PKL-SPACER/WHT

SPACER FOR PKL LATCH - PKL-SPACER/WHT

MSRP:
$0.80 USD
(No reviews yet) Write a Review
Adding to cart… The item has been added
Quantity:
Adding to cart… The item has been added
Product Description
  • Door Thickness: 15 mm~30 mm (19/32"~3/16"), for doors 13 mm thick, use a 2 mm plastic spacer (sold separately)
  • Order latch body (PKL-S/xxx) and push knob (PKL-08/xxx) for a complete set
  • Door will be locked when knob is pushed in
  • Holding Force : 10 kg (22 lbs)
  • Non-handed
  • Note: To avoid damage to the unit, do not activate the latch before closing the door
Product Specifications
Material
ABS
Finish
White
Weight of Item (g)
1
Length or Depth of Item when closed (mm)
2
Length or Depth of Item when closed (in)
0.125
Height of Item (mm)
39.5
Height of Item (in)
1.5625
Width of Item (mm)
39.5
Width of Item (in)
1.5625
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
Y
Downloadable Files

Related Products

SPACER FOR PKL LATCH - PKL-SPACER/BLK

$0.90
LATCH BODY WITH STAINLESS STEEL SCREWS - PKL-S/BLK

$4.30
LATCH FOR TLP BAR LATCH - TLP-LB/WHT

$16.50