Product Specifications
Material
Steel
Finish
Coloured Zinc Chromate
Weight of Item (g)
6
Length or Depth of Item when closed (mm)
12
Length or Depth of Item when closed (in)
0.5
Height of Item (mm)
10.5
Height of Item (in)
0.4375
Width of Item (mm)
12
Width of Item (in)
0.5
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
Yes, ROHS 209 compliat. 1/15/21
Is RoHS Compliant
RoHS 3
Is Accessory
Y
Downloadable Files