Product Description
- Opening that can easily be split apart to accept larger plugs or connectors.
- The CHC series provides grommet openings that securely fit your cable size needs.
- High-end metal solution (zinc die casting) for greater durability than plastic grommets.
- CHC-S22 and CHC-S26 come with a guide that helps keep the parts aligned when being reassembled.
- Larger split cable grommet LS-50S-S is also available.
Product Specifications
Material
Zinc Alloy
Finish
Gold Plating
Weight of Item (g)
6
Height of Item (mm)
18
Height of Item (in)
0.75
Width of Item (mm)
18
Width of Item (in)
0.75
Round Bore Dimensions (mm)
14
Round Bore Dimensions (in)
0.5625
Bore Dimensions Height (mm)
14
Bore Dimensions Height (in)
0.5625
Bore Dimensions Width (mm)
14
Bore Dimensions Width (in)
0.5625
Diameter (mm)
12
Diameter (in)
0.5
Max. Panel Thickness (mm)
50
Max. Panel Thickness (in)
2
Min. Panel Thickness (mm)
16
Min. Panel Thickness (in)
0.625
Shape
Round
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files