Product Description
- Designed to close with spring tension when hinge is surface mounted
- HG-SH20C has no screw holes
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
5
Length or Depth of Item when closed (mm)
2.2
Length or Depth of Item when closed (in)
0.125
Height of Item (mm)
20
Height of Item (in)
0.8125
Width of Item (mm)
14
Width of Item (in)
0.5625
Load Capacity (kg/pr)
1
Load Capacity (lbs/pr)
2.2
Mounting Type
Screws
Knuckles
4
Holes
4
Spring Force/Torque (kgf-cm)
0.99
Spring Force/Torque (lbs-in)
0.86
Weld on
N
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files