Product Description
- Spring loaded for self closing
- Adjustable spring tension.
Product Specifications
Material
Aluminum
Finish
Anodized
Weight of Item (g)
275
Length or Depth of Item when closed (mm)
58
Length or Depth of Item when closed (in)
2.3125
Height of Item (mm)
120
Height of Item (in)
4.75
Width of Item (mm)
16
Width of Item (in)
0.6875
Max. Door Thickness (mm)
30
Max. Door Thickness (in)
1.1875
Adjustable
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4.5mm or #10 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files