Product Description
- Spring loaded for self closing
- Adjustable spring tension.
- Successfully passed 500,000 open/close private cycle tests.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
970
Length or Depth of Item when closed (mm)
71
Length or Depth of Item when closed (in)
2.8125
Height of Item (mm)
180
Height of Item (in)
7.125
Width of Item (mm)
18
Width of Item (in)
0.75
Max. Door Thickness (mm)
38
Max. Door Thickness (in)
1.5
Adjustable
Y
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files
2d/3d files