Product Description
- Spring loaded for self closing
- Adjustable spring tension.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
340
Length or Depth of Item when closed (mm)
55.2
Length or Depth of Item when closed (in)
2.1875
Height of Item (mm)
163
Height of Item (in)
6.4375
Width of Item (mm)
17.2
Width of Item (in)
0.6875
Load Capacity (kg/pr)
40
Load Capacity (lbs/pr)
88
Load Capacity (kg/3 ea)
60
Load Capacity (lbs/3 ea)
132
Adjustable
Y
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files