Product Description
- Spring loaded design compensates for tolerance and vibrations
- Provides constant hold tension for secure latching
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
32
Length or Depth of Item when closed (mm)
48.3
Length or Depth of Item when closed (in)
1.9375
Length or Depth of Item when open (in)
1.625
Height of Item (mm)
10
Height of Item (in)
0.4375
Width of Item (mm)
31
Width of Item (in)
1.25
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Size
3mm
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is REACH Compliant
REACH 209
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files