Product Description
- Square Cover Plate (sold separately) to hide screws on HGS3D-S160SH Hinge.
Product Specifications
Material
Stainless Steel
Finish
Plain
Weight of Item (g)
63
Length or Depth of Item when closed (mm)
1.5
Length or Depth of Item when closed (in)
0.0625
Height of Item (mm)
48.5
Height of Item (in)
1.9375
Width of Item (mm)
29.3
Width of Item (in)
1.1875
Holes
1
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
Flat head tapping screw 5?40 (stainless steel)
Is NSF Compliant
N
Is Accessory
Y
Downloadable Files