Product Description
- Latch can be locked by sliding in the bar
- Slide out and lift the bar to release
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
142
Length or Depth of Item when closed (mm)
21.5
Length or Depth of Item when closed (in)
0.875
Height of Item (mm)
70
Height of Item (in)
2.8125
Width of Item (mm)
100
Width of Item (in)
3.9375
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 X 25 mm
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files