Product Description
- Nut on bottom of glide allows easy installation and height adjustment with socket wrench
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
365
Length or Depth of Item when closed (mm)
60
Length or Depth of Item when closed (in)
2.375
Height of Item (mm)
145
Height of Item (in)
5.75
Width of Item (mm)
60
Width of Item (in)
2.375
Load Capacity (kg)
300
Load Capacity (lbs)
660
Load Capacity (kg/4 ea)
1200
Load Capacity (lbs/4 ea)
2640
Automatic Height Adjustment
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M12 x 1.75
Fasteners Type
Threaded bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files