Product Description
- Surface-mount handle.
- Sold as a set, Each set includes 2 metal handles.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
250
Length or Depth of Item when closed (mm)
6
Length or Depth of Item when closed (in)
0.25
Height of Item (mm)
300
Height of Item (in)
11.8125
Width of Item (mm)
80
Width of Item (in)
3.1875
Back-to-Back Option
N
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files