DSI-4020-300

SS SLIDING DOOR HANDLE - DSI-4020-300

MSRP:
$250.20
Product Description
  • Surface-mount handle.
  • Sold as a set, Each set includes 2 metal handles.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
480
Length or Depth of Item when closed (mm)
6
Height of Item (mm)
300
Width of Item (mm)
80
Bar Shape
Rectangle
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Length or Depth of Item when closed (in)
0.25
Height of Item (in)
11.8125
Width of Item (in)
3.1875
Downloadable Files

Related Products

SS SLIDING DOOR HANDLE - DSI-4020-150

$131.70
SS SLIDING DOOR HANDLE - DSI-4020-85

$79.00
SS SLIDING DOOR HANDLE - DSI-3020-300

$237.00
SS SLIDING DOOR HANDLE - DSI-4040-300

$460.80
SS SLIDING DOOR HANDLE - DSI-3010-100

$118.60