DSI-4254S300-35-BL

SS Slim HANDLE in Black - DSI-4254S300-35-BL

MSRP:
$390.60 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Contemporary design that can be accessed from door front, back, or edge
Product Specifications
Material
304 Stainless Steel
Finish
Stain
Weight of Item (g)
811
Height of Item (mm)
300
Height of Item (in)
11.8125
Width of Item (mm)
35
Width of Item (in)
1.4375
Min. Door Thickness (mm)
35
Min. Door Thickness (in)
1.375
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is NSF Compliant
N
Is Accessory
N
Downloadable Files

Related Products

SS Slim HANDLE in Black - DSI-4254S300-45-BL

$429.60
SS HANDLE in Black - DSI-4254-300-45-BL

$442.60