Product Description
- Contemporary design that can be accessed from door front, back, or edge
Product Specifications
Material
304 Stainless Steel
Finish
Stain
Weight of Item (g)
941
Height of Item (mm)
300
Height of Item (in)
11.8125
Width of Item (mm)
45
Width of Item (in)
1.8125
Min. Door Thickness (mm)
45
Min. Door Thickness (in)
1.75
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is NSF Compliant
N
Is Accessory
N
Downloadable Files