Product Specifications
Material
Plastic, Stainless Steel
Finish
Red
Weight of Item (g)
0.25
Length or Depth of Item when closed (mm)
14.5
Length or Depth of Item when closed (in)
1.1875
Height of Item (mm)
29
Width of Item (mm)
25
Width of Item (in)
1
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files