Product Description
- Top-surface mount edge pull
- Easy to grip tab
- Made of high-quality stainless steel for corrosion resistance
Product Specifications
Material
304 Stainless Steel
Finish
Black
Weight of Item (g)
65
Length or Depth of Item when closed (mm)
70
Length or Depth of Item when closed (in)
2.8125
Height of Item (mm)
18
Height of Item (in)
0.75
Width of Item (mm)
38
Width of Item (in)
1.5
CC Length (mm)
46
CC Length (in)
1.8125
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 X 20
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files