DSI-350-352

STAINLESS EDGE PULL - DSI-350-352

MSRP:
$71.20 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Back surface-mount edge pull
  • Easy to grip tab
  • Made of high-quality stainless steel for corrosion resistance
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
374
Length or Depth of Item when closed (mm)
40
Length or Depth of Item when closed (in)
1.625
Height of Item (mm)
20.4
Height of Item (in)
0.8125
Width of Item (mm)
544
Width of Item (in)
21.4375
CC Length (mm)
512
CC Length (in)
20.1875
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
2.8 x 15 mm Flathead
Fasteners Type
Flathead Wood Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

STAINLESS STEEL EDGE PULL (Black) - DSI-350-16-BL

$13.20