Product Description
- Folding bracket with locking bracket
- Slide the locking bracket to lock/unlock in open position.
Product Specifications
Material
304 Stainless Steel
Finish
Stain
Weight of Item (g)
476
Length or Depth of Item when closed (mm)
181
Length or Depth of Item when closed (in)
7.1875
Length or Depth of Item when open (mm)
231
Length or Depth of Item when open (in)
9.125
Height of Item (mm)
181
Height of Item (in)
7.1875
Width of Item (mm)
45.5
Width of Item (in)
1.8125
Load Capacity (kg)
40
Load Capacity (lbs)
88
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 x 20, 4 x 25
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files