Product Description
- Special plate for MC-JM magnetic catches
- 430 stainless steel provides corrosion resistance
Product Specifications
Material
430 Stainless Steel
Finish
Plain
Weight of Item (g)
17
Length or Depth of Item when closed (mm)
2
Length or Depth of Item when closed (in)
0.125
Length or Depth of Item when open (mm)
2
Length or Depth of Item when open (in)
0.125
Height of Item (mm)
18
Height of Item (in)
0.75
Width of Item (mm)
68
Width of Item (in)
2.6875
Sealed
N
Snap-in
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm or #8 self tapping screw
Is NSF Compliant
Y
Is REACH Compliant
REACH 211 5/18/21
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files