Product Description
- Stainless steel for high corrosion resistance.
- Seamless design and smooth modern shape with a premium satin finish.
- Ergonomically designed to comfortably and safely grab any part of the handle.
Product Specifications
Material
Stainless Steel
Finish
Satin
Weight of Item (g)
2030
Length or Depth of Item when closed (mm)
87
Length or Depth of Item when closed (in)
3.4375
Height of Item (mm)
400
Height of Item (in)
15.75
Width of Item (mm)
32
Width of Item (in)
1.3125
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M8 machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files