Product Description
- Automatically locks when flap is in opened position.
- Press lever to release the lock.
- Hinges not required.
- Damper unit with a soft-closing feature which makes it smoother and safer
- Durability tested 50,000 cycles (private).
- Refer to the DAMPER WEIGHT CHART for damper weight capacity.
- Operating temperature: -30~120 ?C (-22~248 ?F)
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
515
Length or Depth of Item when closed (mm)
28.5
Length or Depth of Item when closed (in)
1.125
Length or Depth of Item when open (mm)
307
Length or Depth of Item when open (in)
12.125
Height of Item (mm)
307
Height of Item (in)
12.125
Width of Item (mm)
29
Width of Item (in)
1.1875
Load Capacity (kg)
75
Load Capacity (lbs)
165
Holes
6
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
5X16(3pcs) , 5X35(3pcs)
Fasteners Type
TRUSS TAPPING SCREWS
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Product Videos
Downloadable Files