Product Description
- Hook swivels 180°
- Friction prevents unintended swivelling caused by vibrations
- Ball end prevents injury
- Single-hook type (HK-TS) is also available
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
600
Length or Depth of Item when closed (mm)
110
Length or Depth of Item when closed (in)
4.375
Height of Item (mm)
124
Height of Item (in)
4.9375
Width of Item (mm)
87
Width of Item (in)
3.4375
Load Capacity (kg)
26.5
Load Capacity (lbs)
58
Multi-Prong Hook
Y
For Drywall
N
Undermount Hook
N
Range of Motion (degree)
180
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Are Fasteners Required
Y
Fasteners Type
Cross-Recessed Truss Head Tapping Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N