Product Description
- Gate latch with holes for pad lock. (Pad lock not supplied)
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
65
Length or Depth of Item when closed (mm)
20.5
Length or Depth of Item when closed (in)
0.8125
Height of Item (mm)
41
Height of Item (in)
1.625
Width of Item (mm)
70.5
Width of Item (in)
2.8125
Bar/Bolt Diameter (mm)
6
Bar/Bolt Diameter (in)
0.25
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3x15
Fasteners Type
Screw - Flathead
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files