Product Description
- Gate latch with holes for pad lock. (Pad lock not supplied.)
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
175
Length or Depth of Item when closed (mm)
29
Length or Depth of Item when closed (in)
1.1875
Height of Item (mm)
58
Height of Item (in)
2.3125
Width of Item (mm)
99.25
Width of Item (in)
3.9375
Bar/Bolt Diameter (mm)
9
Bar/Bolt Diameter (in)
0.375
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.75 x 16 mm
Fasteners Type
Screw - Flathead
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files