Product Description
- Half overlay
- Hinge for glass/acrylic doors
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
21
Length or Depth of Item when closed (mm)
39
Length or Depth of Item when closed (in)
1.5625
Height of Item (mm)
37.6
Height of Item (in)
1.5
Width of Item (mm)
34
Width of Item (in)
1.375
Load Capacity (kg/pr)
4
Load Capacity (lbs/pr)
8.8
Max. Door Height (mm)
700
Max. Door Height (in)
27.5625
Max. Door Width (mm)
450
Max. Door Width (in)
17.6875
Max. Door Thickness (mm)
6
Max. Door Thickness (in)
0.25
Min. Door Thickness (mm)
4
Min. Door Thickness (in)
0.1875
Knuckles
3
Holes
3
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3.5 mm or #5 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files