AP-36-M8

STAINLESS STEEL GLIDE BASE - AP-36-M8

MSRP:
$3.60
Product Description
  • 34 stainless steel for rust and corrosion resistance
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
16
Length or Depth of Item when closed (mm)
36
Length or Depth of Item when closed (in)
1.4375
Height of Item (mm)
12
Height of Item (in)
0.5
Width of Item (mm)
36
Width of Item (in)
1.4375
Automatic Height Adjustment
N
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

STAINLESS STEEL GLIDE BASE - AP-36-M10

$3.80
STAINLESS STEEL GLIDE BASE - AP-36-N3

$3.90
STAINLESS STEEL GLIDE BASE - AP-36-M12

$4.00
STAINLESS STEEL GLIDE - MKRS-60M12

$25.80
STAINLESS STEEL GLIDE - MKRS-50N3

$17.50