GH-G02-L

STAINLESS STEEL GRAVITY HINGE FOR GLASS DOOR - GH-G02-L

MSRP:
$184.00
Product Description
    • Can be used in areas where water is used.
    • Hinge self-closes between ° and 7°.
    • Hinge self-opens between 7° and 16°. Use door stopper to achieve desired max opening angle.
    • A rise of 1/8" (3 mm) occurs when open 7°.
Product Specifications
Material
Stainless Steel(SCS13)
Finish
Mirror
Weight of Item (g)
890
Length or Depth of Item when closed (mm)
62
Length or Depth of Item when closed (in)
2.5
Height of Item (mm)
100
Height of Item (in)
3.9375
Width of Item (mm)
79
Width of Item (in)
3.125
Load Capacity (kg/pr)
45
Load Capacity (lbs/pr)
99.2
Max. Door Height (mm)
2400
Max. Door Height (in)
94.5
Max. Door Width (in)
33.4375
Max. Glass Thickness (mm)
12
Max. Glass Thickness (in)
0.5
Min. Glass Thickness (mm)
8
Min. Glass Thickness (in)
0.3125
Knuckles
2
Holes
5
Adjustable
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M5 x 14 Flat Head Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

STAINLESS STEEL GRAVITY HINGE FOR GLASS DOOR - GH-G02-R

$184.00
STAINLESS STEEL GRAVITY HINGE FOR GLASS DOOR - GH-G07-L

$189.00
STAINLESS STEEL GRAVITY HINGE FOR GLASS DOOR - GH-G07-R

$189.00
GLASS DOOR HINGE - GH-34-0CR-K

$13.80
GLASS DOOR HINGE - GH-450/GA

$112.40