Product Description
- Ideal for harsh and high corrosive environments
- Compliant with SEMI S8-0701 guideline.
Product Specifications
Material
316 Stainless Steel
Finish
Mirror
Weight of Item (g)
838
Length or Depth of Item when closed (mm)
70
Length or Depth of Item when closed (in)
2.8125
Height of Item (mm)
20
Height of Item (in)
0.8125
Width of Item (mm)
330
Width of Item (in)
13
CC Length (mm)
300
CC Length (in)
11.8125
Handle Depth (mm)
70
Handle Depth (in)
2.75
Bar Diameter (mm)
20
Bar Diameter (in)
0.8125
Back-to-Back Option
N
Bar Shape
Round
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
8 mm self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files