Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
55
Length or Depth of Item when closed (mm)
42
Length or Depth of Item when closed (in)
1.6875
Height of Item (mm)
110
Height of Item (in)
4.375
Width of Item (mm)
24
Width of Item (in)
1
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 X 22 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files