Product Specifications
Material
34 Stainless Steel
Finish
Satin
Weight of Item (g)
122
Length or Depth of Item when closed (mm)
35
Length or Depth of Item when closed (in)
1.4375
Height of Item (mm)
29
Height of Item (in)
1.1875
Width of Item (mm)
29
Width of Item (in)
1.1875
Diameter (mm)
29
Diameter (in)
1.125
Mounting Type
Back Mount
Back-to-Back Option
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 25
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files