Product Specifications
Material
34 Stainless Steel
Finish
Satin
Weight of Item (g)
15
Length or Depth of Item when open (mm)
24
Length or Depth of Item when open (in)
1
Height of Item (mm)
1
Height of Item (in)
0.0625
Width of Item (mm)
1
Width of Item (in)
0.0625
Diameter (mm)
1
Diameter (in)
.375
Mounting Type
Back Mount
Back-to-Back Option
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 25
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files