Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
1399
Length or Depth of Item when closed (mm)
43.3
Length or Depth of Item when closed (in)
1.75
Height of Item (mm)
80
Height of Item (in)
3.1875
Width of Item (mm)
112
Width of Item (in)
4.4375
Max. Door Thickness (mm)
12
Max. Door Thickness (in)
0.5
Min. Door Thickness (mm)
10
Min. Door Thickness (in)
0.375
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N