MC-YN005-N

STAINLESS STEEL MAGNETIC CATCH NEODYMIUM - MC-YN005-N

MSRP:
$7.50
Product Specifications
Material
Neodymium, 430, 304 Stainless Steel
Finish
Nickel, Polished, Plain
Weight of Item (g)
10
Length or Depth of Item when closed (mm)
11
Length or Depth of Item when closed (in)
0.4375
Height of Item (mm)
7
Height of Item (in)
0.3125
Width of Item (mm)
39
Width of Item (in)
1.5625
Magnetic Force (kg)
7.5
Magnetic Force (lbs)
16.5
Sealed
N
Snap-in
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm or #8 Screw
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

THIN MAGNETIC CATCH - MC-YN005

$3.10