Product Description
- Compliant with SEMI standard.
- Rounded large grip prevents injury to hand.
- Ideal for semiconductor and liquid crystal manufacturing equipment
- The bolts are designed to swing for easy installation.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
443
Length or Depth of Item when closed (mm)
42.8
Length or Depth of Item when closed (in)
1.6875
Height of Item (mm)
135
Height of Item (in)
5.375
Width of Item (mm)
153
Width of Item (in)
6.0625
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M5 hexagon head bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N