Product Description
- 316 stainless steel catch for high corrosion resistance
- Tension force is not adjustable
Product Specifications
Material
316 Stainless Steel, 304 Stainless Steel
Finish
Polished
Weight of Item (g)
83
Length or Depth of Item when open (mm)
70
Length or Depth of Item when open (in)
2.8125
Height of Item (mm)
23
Height of Item (in)
0.9375
Width of Item (mm)
13
Width of Item (in)
0.5625
Pull Out Force (kg)
3.9
Pull Out Force (lbs)
8.5
Push In Force (kg)
5.7
Push In Force (lbs)
12.5
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.8x16
Fasteners Type
Screw
Is CA Prop 65 Compliant
Y
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files