Product Description
- Hinge with friction torque for holding monitors, displays etc. in position
- Without friction torque available. (HG-ITSF, HG-ITMF)
- Optional cover available for clean appearance
- Operating Temperature: - 10°C~50°C (14F°~122F°)
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
130
Length or Depth of Item when closed (mm)
80
Length or Depth of Item when closed (in)
3.1875
Height of Item (mm)
25
Height of Item (in)
1
Width of Item (mm)
56
Width of Item (in)
2.25
Max. Torque (kgf-cm/ea)
71.38
Max. Torque (lbs-in/ea)
60.8
Min. Torque (kgf-cm/ea)
71.38
Min. Torque (lbs-in/ea)
60.8
Holes
6
Adjustable
N
Max. Opening Angle (?)
180
Max. Opening Angle (degree)
180
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5mm or #10 screw
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files