Product Description
- Hinge with friction torque holds lids/doors in desired position.
- Stainless steel material ideal for harsh environments.
- Free stop between 0~180 degrees.
- At least two hinges necessary for one door.
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
150
Length or Depth of Item when closed (mm)
50
Length or Depth of Item when closed (in)
2
Height of Item (mm)
17
Height of Item (in)
0.6875
Width of Item (mm)
77
Width of Item (in)
3.0625
Max. Torque (lbs-in/ea)
40
Knuckles
1
Holes
6
Adjustable
N
Max. Opening Angle (?)
180
Max. Opening Angle (degree)
180
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M5 or #10 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
O
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files