Product Description
- Available as weld-on type without holes only. For screw-on type butt hinges, please see 3535 and 4040 Series hinges (P.192)
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
188
Length or Depth of Item when closed (mm)
13
Length or Depth of Item when closed (in)
0.5625
Height of Item (mm)
76
Height of Item (in)
3
Width of Item (mm)
74
Width of Item (in)
2.9375
Load Capacity (kg/pr)
29
Load Capacity (lbs/pr)
63.93
Mounting Type
Weld On
Knuckles
5
Holes
0
Weld on
Y
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files