Product Specifications
Material
Steel, Polyacetal
Finish
Chromate
Weight of Item (g)
625
Max. Door Height (mm)
2400
Max. Door Height (in)
94.5
Max. Door Width (mm)
450
Max. Door Width (in)
17.6875
Min. Door Thickness (mm)
30
Min. Door Thickness (in)
1.1875
Max. Door Weight (kg)
15
Max. Door Weight (lbs)
33
Track Installation Type
Surface Mount
Are Fasteners Included
Y
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files