Product Specifications
Material
Stainless Steel
Finish
Black
Weight of Item (g)
918
Length or Depth of Item when closed (mm)
53.5
Length or Depth of Item when closed (in)
2.11
Height of Item (mm)
100
Height of Item (in)
3.94
Width of Item (mm)
79
Width of Item (in)
3.11
Load Capacity (kg)
50
Load Capacity (lbs)
110
Max. Door Height (mm)
2400
Max. Door Height (in)
94.5
Max. Door Width (mm)
800
Max. Door Width (in)
31.5
Max. Door Thickness (mm)
8
Max. Door Thickness (in)
0.315
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
M5 x 14 Cross-Recessed Flat Head Screws
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Torque Shaft A (kgf-cm)
Torque Shaft A (lbs-in)
Torque Shaft B (kgf-cm)
Torque Shaft B (lbs-in)