NSDX-10LK

STAY (LEFT) - NSDX-10LK

MSRP:
$24.00
Product Specifications
Material
Zinc Alloy
Finish
Nickel
Weight of Item (g)
181
Length or Depth of Item when closed (mm)
71.5
Length or Depth of Item when closed (in)
2.875
Length or Depth of Item when open (mm)
197
Length or Depth of Item when open (in)
7.8125
Height of Item (mm)
204
Height of Item (in)
8.0625
Width of Item (mm)
22
Width of Item (in)
0.875
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 X 15
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

ADJUSTABLE SOFT-DOWN STAY * (SHORT-ARM) - NSDX-10LK/TV

$29.00