Product Description
- For use with HES3D 120 on steel doors and frame.
Product Specifications
Material
Steel (SPCC)
Finish
Zinc Chromate
Weight of Item (g)
58
Length or Depth of Item when closed (mm)
15
Length or Depth of Item when closed (in)
0.625
Height of Item (mm)
152
Height of Item (in)
6
Width of Item (mm)
27.3
Width of Item (in)
1.125
Max. Setback from Edge (in)
0
Min. Setback from Edge (mm)
3
Min. Setback from Edge (in)
0.125
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
5x16
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
Y
Downloadable Files