Image coming soon
CT-07

STEP DRILL (TUNGSTEN) - CT-07

MSRP:
$237.20
Product Specifications
Material
Steel
Finish
Black
Weight of Item (g)
76
Length or Depth of Item when closed (mm)
7
Length or Depth of Item when closed (in)
2.8125
Height of Item (mm)
70
Width of Item (mm)
16.8
Width of Item (in)
0.6875
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

CARBIDE TIP STEP DRILL - 16.8DIA FOR PC-F1 - CT-13A

$316.10
CARBIDE STEP DRILL 10MM FORSTNER TYPE - CT-09

$78.60
DRILL GAUGE FOR CT-09 DRILL BIT - CT-09DG

$299.90
DRILL 10MM WITH SHOULDER - CT-01

$138.40
DRILL GUIDE INSTALLATION JIG FOR PC-RF1 - CT-18DG

$252.00