SODH-BL

STEP ON DOOR HOLDER (BLACK) - SODH-BL

MSRP:
$24.50 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Holds door in any position.
  • Easy to operate. Simply step on the top to hold or release the door.
  • Easy installation, mount the bracket and slide-in the body.
  • Black finish hides stains and scratches.
Product Specifications
Material
Plastic, Rubber
Finish
Black
Weight of Item (g)
215
Length or Depth of Item when closed (mm)
40
Length or Depth of Item when closed (in)
1.625
Length or Depth of Item when open (mm)
3
Length or Depth of Item when open (in)
0.125
Height of Item (mm)
212
Height of Item (in)
8.375
Width of Item (mm)
34
Width of Item (in)
1.375
Soft Closing
N
Self-Closing
N
Installation Type
Wall Mount type
Track Installation Type
Wall Mount type
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 x 16
Fasteners Type
Self-tapping Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

GLASS DOOR HINGE BLACK - GS-GH5-BL

$101.90
LATERAL DOOR OPENING SYSTEM (BLACK)  - LIN-X800/BL-S

$0.00
LATERAL DOOR OPENING SYSTEM (BLACK) - LIN-X800H-BL-S

$1,150.00
LATERAL DOOR OPENING SYSTEM (BLACK) - LIN-X1000/BL-S

$2,600.00
BLACK GLASS DOOR HINGE - GH-34/8/BL-P

$9.10
GLASS DOOR BRACKET FOR HES3D-90 (BLACK) - HES3D-G90BKT/BL

$58.00
BLACK GLASS DOOR HINGE - GH-34/0/BL-P

$9.70
DOOR STOPPER WALL MOUNT TYPE (Black) - DSD-03/S-BL

$34.80